IC Adapters

by Member #163967

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun SOIC to DIP Adapter - 20-Pin
In stock BOB-00495
7.9 2   
SparkFun SOIC to DIP Adapter - 8-Pin
Retired BOB-00494
5.9 2   
Cannot be ordered at this time.
SparkFun SOIC to DIP Adapter - 28-Pin
In stock BOB-00496
7.9 2   
SparkFun SSOP to DIP Adapter - 28-Pin
In stock BOB-00500
7.9 2   
SparkFun SSOP to DIP Adapter - 8-Pin
In stock BOB-00497
5.9 2   
TQFP80 Breakout Board 0.5mm Pitch
Retired PRT-08877
7.9 2   
Cannot be ordered at this time.
ProtoBoard TQFP44 0.8mm Pitch
Retired PRT-08879
13.5 3   
Cannot be ordered at this time.
ZIF Socket 28-Pin 0.3"
In stock PRT-09175
2.95 1   
ZIF Socket 40-Pin 0.6"
Retired PRT-09176
3.95 1   
Cannot be ordered at this time.
Total: 63.8