by Menimitz
Product | Subtotal | Qty | |
---|---|---|---|
Eagle Text Reference Board
PRT-08754 |
4.95 |
1
Cannot be ordered at this time. |
|
Sugru - 12 Pack (Mixed Colors)
TOL-10787 |
17.95 |
1
Cannot be ordered at this time. |
|
Polymorph - 1000g
TOL-10951 |
33.2
You save: 1.75 (5%) |
1
Cannot be ordered at this time. |
|
Bare Conductive - Electric Paint (50ml)
COM-10994 |
32.5 | 1 | |
Ribbon Cable - 10 wire (15ft)
CAB-10647 |
5.5 | 1 | |
Ribbon Crimp Connector - Breadboad Friendly (2x5, Female)
PRT-10965 |
0.95 |
1
Cannot be ordered at this time. |
|
Surface Transducer - Small
COM-10917 |
9.95 |
1
Cannot be ordered at this time. |
|
Surface Transducer - Large
COM-10975 |
24.95 |
1
Cannot be ordered at this time. |
|
Real Time Clock Module
BOB-00099 |
14.95 |
1
Cannot be ordered at this time. |
|
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
Slide Pot - Motorized (10k Linear Taper)
COM-10976 |
24.95 |
1
Cannot be ordered at this time. |
|
Motorized Potentiometer Knob
COM-10761 |
2.5 |
1
Cannot be ordered at this time. |
|
WIZnet Embedded Web Server Module - WIZ200WEB
DEV-09474 |
44.95 |
1
Cannot be ordered at this time. |
|
Si4735 FM/AM Radio Receiver Breakout
WRL-10906 |
24.95 |
1
Cannot be ordered at this time. |
|
Capacitance Meter DIY Kit
KIT-09485 |
13.95 |
1
Cannot be ordered at this time. |
|
IOIO for Android
DEV-10748 |
39.95 |
1
Cannot be ordered at this time. |
|
Total: 298.6 |