crosses fingers for free day

by Tw34k

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Flush Cutters
Retired TOL-10029
2.95 1   
Cannot be ordered at this time.
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.032") Special Blend
Only 7 left! TOL-10243
26.95 1   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
19.75 5   
Cannot be ordered at this time.
RFID Tag - 125kHz (retail pack of 5)
Retired RTL-10436
9.95 1   
Cannot be ordered at this time.
Universal Mounting Hub - 5mm Aluminum
In stock ROB-10006
8.5 1   
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
SparkFun Serial Enabled LCD Backpack
Retired LCD-00258
16.95 1   
Cannot be ordered at this time.
Total: 116.5