General Parts

by JBenesch

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Bluetooth Mate Gold
Retired WRL-09358
64.95 1   
Cannot be ordered at this time.
Color LCD Shield
Retired LCD-09363
29.95 1   
Cannot be ordered at this time.
Sensor Kit
Retired DEV-11016
159.95 1   
Cannot be ordered at this time.
LinkSprite JPEG Color Camera TTL Interface
Retired SEN-10061
89.9 2   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
1.05 1   
Ribbon Cable - 6 wire (3ft)
Retired CAB-10648
0.75 1   
Cannot be ordered at this time.
Arcade Joystick
Retired COM-09136
19.95 1   
Cannot be ordered at this time.
Arcade Joystick - Short Handle
In stock COM-09182
18.5 1   
Big Dome Pushbutton - Red
In stock COM-09181
12.95 1   
Blackberry Trackball
Retired COM-09308
4.95 1   
Cannot be ordered at this time.
SparkFun Blackberry Trackballer Breakout
Retired COM-09320
16.95 1   
Cannot be ordered at this time.
Button Pad 2x2 - LED Compatible
22 available COM-07836
2.1 1   
Game Controller Triggers (left/right pair)
Retired COM-10314
2.95 1   
Cannot be ordered at this time.
Key Switch - Small
Retired COM-10445
0.95 1   
Cannot be ordered at this time.
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
PlayStation 2 Compatible Controller
Retired COM-10330
9.95 1   
Cannot be ordered at this time.
Thumb Joystick
In stock COM-09032
4.5 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Basic 16x2 Character LCD - Black on Green 3.3V
Only 12 left! LCD-09053
18.5 1   
Graphic LCD 128x64 STN LED Backlight
In stock LCD-00710
25.95 1   
Graphic LCD 160x128 Huge
Retired LCD-08799
49.95 1   
Cannot be ordered at this time.
Nintendo DS Touch Screen
Retired LCD-08977
9.95 1   
Cannot be ordered at this time.
Nintendo DS Touch Screen Connector
Retired LCD-09105
0.95 1   
Cannot be ordered at this time.
SparkFun Touch Screen Connector Breakout - Nintendo DS
Retired BOB-09170
3.95 1   
Cannot be ordered at this time.
Color 24-Bit LCD 4.3" PSP Touch Screen
Retired LCD-08448
23.95 1   
Cannot be ordered at this time.
Color 24-Bit LCD 4.3" PSP Touch Screen Connector
Retired LCD-09104
0.25 1   
Cannot be ordered at this time.
Color 24-Bit LCD 4.3" PSP Touch Screen Connector Breakout
Retired BOB-09224
3.95 1   
Cannot be ordered at this time.
iPhone LCD
Retired LCD-09188
99.95 1   
Cannot be ordered at this time.
5V DC to DC Step Up - 1xAA
Retired PRT-08248
10.95 1   
Cannot be ordered at this time.
9V Battery Holder
In stock PRT-10512
3.5 1   
Battery Holder - 4xAA Rectangle
Retired PRT-00551
1.95 1   
Cannot be ordered at this time.
Battery Holder 2xAA with Cover and Switch
In stock PRT-09547
1.6 1   
Battery Holder 2xAAA with Cover and Switch
Retired PRT-09543
1.5 1   
Cannot be ordered at this time.
Battery Holder 3xAA with Cover and Switch - Bare Wire
In stock PRT-10891
2.1 1   
Arduino Offset Header - 8 Pin
Retired PRT-09374
1.25 1   
Cannot be ordered at this time.
Arduino Stackable Header - 6 Pin
In stock PRT-09280
0.75 1   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
0.75 1   
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
Break Away Headers - Long
In stock PRT-10158
3.25 1   
Female Headers
Out of stock PRT-00115
1.75 1   
SparkFun SIM Card Socket Breakout
In stock BOB-00573
18.95 1   
SparkFun Thumb Joystick Breakout
In stock BOB-09110
2.1 1   
SparkFun Shift Register Breakout - 74HC595
In stock BOB-10680
4.5 1   
Off-Road Wheels - 120x60mm (2 pack)
Retired ROB-10555
14.95 1   
Cannot be ordered at this time.
Toy Tires - Off Road
Retired ROB-00422
3.95 1   
Cannot be ordered at this time.
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
Liquid Pump - 350GPH (12v)
Only 6 left! ROB-10455
16.5 1   
Hobby Motor
Retired ROB-10171
1.9 2   
Cannot be ordered at this time.
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
14.95 1   
Vibration Motor
In stock ROB-08449
2.25 1   
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
SparkFun IR Receiver Breakout - TSOP85
Retired SEN-08554
9.95 1   
Cannot be ordered at this time.
ePIR
Retired SEN-09587
11.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Retired SEN-00639
35.5 1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
2.1 2   
NCP1400-5V Step-Up Breakout
Retired PRT-08999
5.95 1   
Cannot be ordered at this time.
KTA-223 USB/RS485 Relay IO Board
Retired DEV-09526
144.95 1   
Cannot be ordered at this time.
RFID Reader - RedBee (125 kHz)
Retired SEN-10073
69.95 1   
Cannot be ordered at this time.
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
34.95 1   
Cannot be ordered at this time.
Wiper/Actuator - 1N to 3N Force
Retired SEN-09075
3.5 1   
Cannot be ordered at this time.
SoftPot Membrane Potentiometer - 200mm
In stock SEN-08679
12.95 1   
Thermistor 10K
In stock SEN-00250
0.95 1   
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
7.95 1   
Cannot be ordered at this time.
HackHD - 1080p Camera Module
Retired SEN-11418
159.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
LinkSprite JPEG Color Camera TTL Interface - Infrared
Retired SEN-11610
49.95 1   
Cannot be ordered at this time.
Total: 1378.2