want

by Cjhazdroid

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun "Uh-oh" Battery Level Indicator Kit
Retired KIT-11087
5.95 1   
Cannot be ordered at this time.
Carbon Monoxide Sensor - MQ-7
Only 14 left! SEN-09403
5.5 1   
SparkFun Humidity Sensor Breakout - HIH-4030
Out of stock SEN-09569
20.5 1   
Cannot be ordered at this time.
Heating Pad - 5x15cm
In stock COM-11289
5.5 1   
TRIAC
Retired COM-09234
0.95 1   
Cannot be ordered at this time.
Battery Holder - 9V Drawer (Panel Mount)
Retired PRT-11368
4.95 1   
Cannot be ordered at this time.
DSO Quad - Pocket Digital Oscilloscope (Black)
Retired TOL-12065
234.95 1   
Cannot be ordered at this time.
PicoBoard Alligator Cable
Retired PRT-10377
1.95 1   
Cannot be ordered at this time.
Light Pipe - Clear Core (3mm, 1' long)
Retired PRT-10697
3.95 1   
Cannot be ordered at this time.
Spring Connectors (pack of 10)
Retired PRT-11822
1.95 1   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Bubble Display - 7-Segment (4-digit)
Retired COM-12710
2.95 1   
Cannot be ordered at this time.
Bearing Mount - Flat (1/4" Bore)
Retired ROB-12328
5.99 1   
Cannot be ordered at this time.
Clamping Hub - 1/4" Bore
Retired ROB-12238
7.99 1   
Cannot be ordered at this time.
Hakko FX-901 Cordless Soldering Iron
Retired TOL-13151
24.95
You save:
10 (29%)
1   
Cannot be ordered at this time.
SparkFun Decade Resistance Box
In stock KIT-13006
36.5 1   
tinyESC v2 - Brushed Speed Controller
Retired ROB-13204
34.95 1   
Cannot be ordered at this time.
DC Barrel Jack Plug - Female
In stock PRT-13126
1.05 1   
Terminal Block - 6 Position (15A, 600V)
Out of stock PRT-13061
2.95 1   
Tube - Aluminum (3/8"OD x 8.0"L x 0.30"ID)
Retired ROB-12101
2.79 1   
Cannot be ordered at this time.
Mooshimeter
Retired TOL-13843
134.95 1   
Cannot be ordered at this time.
SparkFun Large Digit Driver
In stock WIG-13279
9.5 1   
Total: 559.67