×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Sound Art Workshop Kit

by greentomato

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Iron - 30W (US, 110V)
Only 10 left! TOL-09507
9.95 1   
Soldering Iron Stand
In stock TOL-09477
5.95 1   
Diagonal Cutters
In stock TOL-08794
2.5 1   
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
9V Alkaline Battery
In stock PRT-10218
1.95 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
1.95 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
4.95 1   
Total: 46.15