Xiver's Wishlist

by Xiver

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Capacitance Meter DIY Kit
Retired KIT-09485
13.95 1   
Cannot be ordered at this time.
Digital Oscilloscope DIY Kit
Retired KIT-09484
59.95 1   
Cannot be ordered at this time.
LED Cube 3x3x3
Retired KIT-09867
69.95 1   
Cannot be ordered at this time.
MintyBoost 3.0 Kit
Retired KIT-10094
19.95 1   
Cannot be ordered at this time.
SparkFun Terror-Min
Retired KIT-09206
9.95 1   
Cannot be ordered at this time.
SparkFun Lab Coat - 2X-Large
Retired SWG-09827
24.95 1   
Cannot be ordered at this time.
100MHz Digital Storage Oscilloscope - ADS1102C
Retired TOL-10806
399.95 1   
Cannot be ordered at this time.
EggBot Deluxe Kit
Retired WIG-11564
219.95 1   
Cannot be ordered at this time.
Spider Controller
Retired ROB-11498
49.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Raspberry Pi Display Module - 4.3" Touchscreen LCD
Retired LCD-11742
144.95 1   
Cannot be ordered at this time.
LCD Monitor - 7" HDMI
Retired LCD-11612
279.9 2   
Cannot be ordered at this time.
OBD-II to DB9 Cable
In stock CAB-10087
10.95 1   
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
Total: 1322.8