robot rover

by Member #272509

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
19.75 5   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
4.5 10   
H-Bridge Motor Driver 1A
In stock COM-00315
10 4   
Digital Potentiometer - 10K
In stock COM-10613
3.2 2   
100MHz Digital Storage Oscilloscope - ADS1102C
Retired TOL-10806
399.95 1   
Cannot be ordered at this time.
Rotary Encoder
In stock COM-09117
4.5 1   
Trimpot 100K
Retired COM-08647
2 4   
Cannot be ordered at this time.
ZIF Socket 28-Pin 0.3"
Retired PRT-09175
5.92
You save:
5.88 (50%)
4   
Cannot be ordered at this time.
Dual Motor GearBox
Retired ROB-00319
21.9 2   
Cannot be ordered at this time.
Mini Power Switch - SPDT
In stock COM-00102
8 5   
Breadboard - Mini Self-Adhesive Black
Retired PRT-08803
2.95 1   
Cannot be ordered at this time.
MakerBeam
Retired PRT-10540
129.95 1   
Cannot be ordered at this time.
Lithium Polymer USB Charger and Battery - Retail
Retired RTL-09876
24.95 1   
Cannot be ordered at this time.
SparkFun Projects Case - Clear
Retired WIG-08632
11.95 1   
Cannot be ordered at this time.
SparkFun Project Case - Black
Retired WIG-08601
9.95 1   
Cannot be ordered at this time.
Sugru - 12 Pack (Mixed Colors)
Retired TOL-10787
17.95 1   
Cannot be ordered at this time.
Watertight Battery Holder - 3 x AA
Retired PRT-10110
29.9 2   
Cannot be ordered at this time.
Sensor Kit
Retired DEV-11016
159.95 1   
Cannot be ordered at this time.
Micro Metal Gearmotor 100:1 (Sale)
Retired ROB-08910
15.95 1   
Cannot be ordered at this time.
Micro Metal Gearmotor 30:1
Retired ROB-08911
15.95 1   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
1.6 1   
Piezo Igniter
Retired COM-10234
11.95 1   
Cannot be ordered at this time.
Laser Card Module - Red
Retired COM-00594
6.95 1   
Cannot be ordered at this time.
Laser Module - Red with TTL Control
Retired COM-08654
11.95 1   
Cannot be ordered at this time.
Super Capacitor - 0.2F/3.3V
Retired PRT-10317
1.95 1   
Cannot be ordered at this time.
Super Capacitor - 10F/2.5V
In stock COM-00746
4.95 1   
Super Capacitor - Low ESR - 1F/2.5V
Retired COM-10068
2.95 1   
Cannot be ordered at this time.
SparkFun LiPo Fuel Gauge
Retired TOL-10617
12.5 1   
Cannot be ordered at this time.
2.4GHz Transceiver IC - nRF24LU1+
Retired COM-09525
8.95 1   
Cannot be ordered at this time.
Total: 962.92