wish list name

by kentx

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
2.95 1   
Cannot be ordered at this time.
ProtoBoard - Round 4"
Retired PRT-08813
5.95 1   
Cannot be ordered at this time.
Soldering Iron Stand
Out of stock TOL-09477
6.5 1   
Zip-Tie Assortment
Retired PRT-10328
3.95 1   
Cannot be ordered at this time.
MIDI Connector - Female Right Angle
In stock PRT-09536
2.1 1   
Robotic Claw (Sale)
Retired ROB-10332
7.95 1   
Cannot be ordered at this time.
SparkFun Touch Screen Connector Breakout - Nintendo DS
Retired BOB-09170
3.95 1   
Cannot be ordered at this time.
Nintendo DS Touch Screen
Retired LCD-08977
9.95 1   
Cannot be ordered at this time.
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
10.95 1   
Cannot be ordered at this time.
Automotive Jumper 2 Wire Assembly - 18 AWG
Out of stock PRT-09923
5.5 2   
Cannot be ordered at this time.
Connector 1.0mm Horizontal - 2 pin
Retired PRT-10206
1.9 2   
Cannot be ordered at this time.
JST SH Jumper 2 Wire Assembly - 8"
Retired PRT-10357
3 2   
Cannot be ordered at this time.
Diffused LED - Green 10mm
In stock COM-10633
3.6 6   
Total: 74.75