Product | Subtotal | Qty | |
---|---|---|---|
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-09220 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun 9 Degrees of Freedom - Sensor Stick
SEN-10724 |
49.95 |
1
Cannot be ordered at this time. |
|
Mini Photocell
SEN-09088 |
9.6 | 6 | |
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
16.95 | 1 | |
Break Away Male Headers - Right Angle
PRT-00553 |
4.5 | 2 | |
Polymer Lithium Ion Battery - 110mAh
PRT-00731 |
6.95 |
1
Cannot be ordered at this time. |
|
USB LiPoly Charger - Single Cell
PRT-10161 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun Motor Driver - Dual TB6612FNG (1A)
ROB-09457 |
9.9 |
2
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
3.5 | 2 | |
Female Headers
PRT-00115 |
3.5 | 2 | |
Total: 134.75 |