Ian's Wish List

by Friday_Knight

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Real Time Clock Module
Retired BOB-00099
14.95 1   
Cannot be ordered at this time.
Rotary Encoder
In stock COM-09117
4.5 1   
Rotary Encoder - Illuminated (Red/Green)
Retired COM-10596
2.95 1   
Cannot be ordered at this time.
Electronic Formulas, Symbols & Circuits
Retired BOK-11134
12.95 1   
Cannot be ordered at this time.
Electronic Sensor Circuits & Projects
Retired BOK-11133
12.95 1   
Cannot be ordered at this time.
Science and Communication Circuits & Projects
Retired BOK-11132
12.95 1   
Cannot be ordered at this time.
Timer, OpAmp & Optoelectronic Circuits & Projects
Retired BOK-11131
12.95 1   
Cannot be ordered at this time.
MakerBeam
Retired PRT-10540
129.95 1   
Cannot be ordered at this time.
Tank Treads
Retired ROB-00321
9.95 1   
Cannot be ordered at this time.
Toy Tires - Off Road
Retired ROB-00422
3.95 1   
Cannot be ordered at this time.
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Maple Mini
Retired DEV-11280
34.95 1   
Cannot be ordered at this time.
pyXY - Synapse SM700 Dev Board
Retired WRL-11176
69.95 1   
Cannot be ordered at this time.
Synapse RF266PC1 - 2.4GHz (chip antenna)
Retired WRL-11279
30.95 1   
Cannot be ordered at this time.
Jumper Wire - 0.1", 6-pin, 4"
In stock PRT-10366
1.05 1   
Jumper Wire - 0.1", 6-pin, 6"
In stock PRT-10371
1.6 1   
Header - 6-pin Male (SMD, 0.1", Right Angle)
Out of stock PRT-09015
1.05 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Reed Switch - Insulated
In stock COM-10601
2.1 1   
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
Magnet Square - 0.25"
In stock COM-08643
1.6 1   
SolderPro 50 Butane Soldering Iron Kit
Retired TOL-09450
24.95
You save:
3 (11%)
1   
Cannot be ordered at this time.
SparkFun Third Hand Kit
16 available TOL-11784
37.5 1   
SparkFun RGB LED Breakout - WS2812
Retired BOB-11820
2.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Total: 468.6