Everything

by Jacob L

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - RGB Clear Common Anode
In stock COM-10820
9 4   
LilyPad LED White (5pcs)
Retired DEV-10081
3.95 1   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
3.95 1   
Cannot be ordered at this time.
LilyPad LED Pink (5pcs)
Retired DEV-10962
3.95 1   
Cannot be ordered at this time.
LilyPad LED Red (5pcs)
Retired DEV-10044
3.95 1   
Cannot be ordered at this time.
LilyPad LED Green (5pcs)
Retired DEV-10046
3.95 1   
Cannot be ordered at this time.
LilyPad LED Yellow (5pcs)
Retired DEV-10047
3.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
LED - Super Bright White
In stock COM-00531
5.25 5   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
USB LiPoly Charger - Single Cell
Retired PRT-10161
14.95 1   
Cannot be ordered at this time.
BlinkM - I2C Controlled RGB LED
In stock COM-08579
13.95 1   
I2C EEPROM - 256k Bit (24LC256)
In stock COM-00525
1.95 1   
Relay SPDT Sealed - Omron
Retired COM-10509
1.95 1   
Cannot be ordered at this time.
Relay SPDT Sealed
In stock COM-00100
2.1 1   
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
CMOS Camera - 1300x1040
Retired SEN-08668
9.95 1   
Cannot be ordered at this time.
LED - Super Bright Green
In stock COM-08285
1.05 1   
SparkFun microSD Transflash Breakout
In stock BOB-00544
5.5 1   
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
41 2   
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
4.5 1   
Cannot be ordered at this time.
7-Segment Display - LED (Blue)
Retired COM-09191
1.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-USB
In stock PRT-10217
9.95 1   
7-Segment Display - 4-Digit (White)
In stock COM-10931
2.45 1   
MP3 Trigger v2
Retired WIG-09715
49.95 1   
Cannot be ordered at this time.
Arduino Project Enclosure
Retired PRT-10088
11.95 1   
Cannot be ordered at this time.
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
Polymer Lithium Ion Battery - 20mAh
Retired PRT-09142
5.95 1   
Cannot be ordered at this time.
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
Mux Shield
Retired DEV-09832
24.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
6.95 1   
Cannot be ordered at this time.
Lithium Polymer USB Charger and Battery - Retail
Retired RTL-09876
24.95 1   
Cannot be ordered at this time.
TLC 5940 - PWM Driver
Retired COM-10136
5.95 1   
Cannot be ordered at this time.
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
3.95 1   
Graphic LCD 128x64 STN LED Backlight
In stock LCD-00710
25.95 1   
Light to Frequency Converter - TSL235R
Out of stock SEN-09768
3.5 1   
Jumper Wire - 0.1", 4-pin, 4"
In stock PRT-10364
4.2 4   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
SparkFun AVR Programming Adapter
Retired BOB-08508
2.85 3   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
19.5 3   
DC Barrel Jack Adapter - Female
Out of stock PRT-10288
3.5 1   
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
Solid State Relay - 8A
Retired COM-10636
19.8 4   
Cannot be ordered at this time.
Total: 491.9