Beer Temp Control

by MA$TER_E

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Relay SPDT Sealed - 20A
Only 11 left! COM-10924
5.9 2   
Temperature Sensor - TMP36
In stock SEN-10988
6 4   
Diffused LED - Blue 10mm
In stock COM-10635
1 2   
Diffused LED - Green 10mm
In stock COM-10633
1 2   
Diffused LED - Red 10mm
In stock COM-10632
1 2   
Diffused LED - Yellow 10mm
In stock COM-10634
1 2   
Basic 16x2 Character LCD - Red on Black 5V
Retired LCD-00791
14.95 1   
Cannot be ordered at this time.
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
1.95 1   
Total: 57.75