Product | Subtotal | Qty | |
---|---|---|---|
XBee Explorer Regulated
WRL-09132 |
6.95 |
1
Cannot be ordered at this time. |
|
Arduino Pro Mini 328 - 5V/16MHz
DEV-09218 |
14.95 |
1
Cannot be ordered at this time. |
|
EL Escudo
COM-09259 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 | |
EL Wire - Fluorescent-Green 3m
COM-10200 |
9.95 |
1
Cannot be ordered at this time. |
|
EL Wire - Blue-Green 3m
COM-10199 |
9.95 |
1
Cannot be ordered at this time. |
|
EL Wire - Pink 3m
COM-10198 |
9.95 |
1
Cannot be ordered at this time. |
|
EL Wire - White 3m
COM-10197 |
9.95 |
1
Cannot be ordered at this time. |
|
EL Wire - Purple 3m
COM-10196 |
9.95 |
1
Cannot be ordered at this time. |
|
EL Wire - Blue 3m
COM-10195 |
9.95 |
1
Cannot be ordered at this time. |
|
EL Wire - Green 3m
COM-10194 |
9.95 |
1
Cannot be ordered at this time. |
|
EL Wire - Orange 3m
COM-10193 |
9.95 |
1
Cannot be ordered at this time. |
|
EL Wire - Yellow 3m
COM-10192 |
9.95 |
1
Cannot be ordered at this time. |
|
EL Wire - Red 3m
COM-10191 |
9.95 |
1
Cannot be ordered at this time. |
|
EL Sequencer
COM-09203 |
24.95 |
1
Cannot be ordered at this time. |
|
EL Tape - Blue (1m)
COM-10793 |
9.95 |
1
Cannot be ordered at this time. |
|
EL Tape - White (1m)
COM-10794 |
9.95 |
1
Cannot be ordered at this time. |
|
EL Tape - Blue/Green (1m)
COM-10795 |
5.97
You save: 3.98 (40%) |
1
Cannot be ordered at this time. |
|
EL Tape - Red (1m)
COM-10796 |
5.47
You save: 4.48 (45%) |
1
Cannot be ordered at this time. |
|
EL Tape - Green (1m)
COM-10797 |
8.95 |
1
Cannot be ordered at this time. |
|
Jumper Wire - JST Black Red
PRT-08670 |
1.05 | 1 | |
XBee 1mW Chip Antenna - Series 1 (802.15.4)
WRL-08664 |
19.95 |
1
Cannot be ordered at this time. |
|
XBee 1mW Wire Antenna - Series 1 (802.15.4)
WRL-08665 |
24.95 |
1
Cannot be ordered at this time. |
|
XBee 1mW U.FL Connection - Series 1 (802.15.4)
WRL-08666 |
24.95 |
1
Cannot be ordered at this time. |
|
XBee Explorer USB
WRL-08687 |
24.95 |
1
Cannot be ordered at this time. |
|
LED - RGB Clear Common Anode
COM-10820 |
2.25 | 1 | |
Polymorph - 1000g
TOL-10951 |
33.2
You save: 1.75 (5%) |
1
Cannot be ordered at this time. |
|
Polymorph - 250g
TOL-10950 |
9.95 |
1
Cannot be ordered at this time. |
|
ProtoShield for Arduino Pro Mini
DEV-09709 |
1.18
You save: 1.77 (60%) |
1
Cannot be ordered at this time. |
|
Arduino Mini 04
DEV-08164 |
33.95 |
1
Cannot be ordered at this time. |
|
7-Segment Display - LED (Blue)
COM-09191 |
1.95 |
1
Cannot be ordered at this time. |
|
Solderless Headers - 10-pin Straight
PRT-10527 |
1.5 |
1
Cannot be ordered at this time. |
|
Shift Register 8-Bit - 74HC595
COM-00733 |
1.5 |
1
Cannot be ordered at this time. |
|
TLC 5940 - PWM Driver
COM-10136 |
5.95 |
1
Cannot be ordered at this time. |
|
Total: 410.37 |