MSP430 Reaction Game

by Member #184747

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
1.05 1   
Mini Pushbutton Switch - Tall
Retired COM-08605
1.1 2   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.6 2   
Voltage Regulator - 3.3V
31 available COM-00526
2.1 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
LED - Basic Green 5mm
In stock COM-09592
3.6 8   
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
Retired COM-10465
0.5 1   
Cannot be ordered at this time.
Resistor 10k Ohm 1/6th Watt PTH
Only 3 left! COM-08374
0.2 2   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.5 1   
9V Snap Connector
In stock PRT-00091
1.75 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
Mini Pushbutton Switch
In stock COM-00097
0.9 2   
DIP Sockets Solder Tail - 14-Pin 0.3"
In stock PRT-07939
0.5 1   
Total: 22.15