EtsDrivers WishList =)

by EtsDriver

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Relay SPDT Sealed
In stock COM-00100
3.9 2   
LED - Basic Red 5mm
In stock COM-09590
3.2
You save:
0.3 (9%)
10   
LED - Basic Green 5mm
In stock COM-09592
3.2
You save:
0.3 (9%)
10   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1 2   
Piezo Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
1.95 1   
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
Retired COM-10465
0.5 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
Retired COM-10466
0.5 1   
Thermal Printer
In stock COM-10438
99.9 2   
Arcade Joystick
In stock COM-09136
59.85 3   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
10
You save:
4.95 (33%)
1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
7.95 1   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
5.5 1   
ATMega328 - TQFP
In stock COM-09261
12.75 3   
Servo - Large
Retired ROB-09064
12.95 1   
Compass 2-Axis Integrated Solution - HMC6352
Retired COM-07892
29.95 1   
Mini Pushbutton Switch
In stock COM-00097
6.4
You save:
0.6 (9%)
20   
LED Mixed Bag - 5mm
In stock COM-09881
9.95 1   
Total: 269.45