Product | Subtotal | Qty | |
---|---|---|---|
Thermistor 10K
SEN-00250 |
0.95 | 1 | |
Mini Photocell
SEN-09088 |
1.6 | 1 | |
LED - RGB Diffused Common Cathode
COM-09264 |
2.25 | 1 | |
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 | |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
2.1 | 1 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
0.55 | 1 | |
LED Mixed Bag - 5mm
COM-09881 |
6.9
You save: 4.6 (40%) |
1
Cannot be ordered at this time. |
|
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Arduino and Breadboard Holder
DEV-10059 |
3.95 |
1
Cannot be ordered at this time. |
|
Relay SPDT Sealed
COM-00100 |
2.1 | 1 | |
Shift Register 8-Bit - 74HC595
COM-00733 |
1.5 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Diode Rectifier - 1A, 50V (1N4001)
COM-08589 |
0.25 | 1 | |
Temperature Sensor - TMP36
SEN-10988 |
1.6 | 1 | |
Piezo Element
SEN-10293 |
1.6 | 1 | |
Total: 37.1 |