Rocksat-X 2012-3

by engrstephens

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
2mm 10pin XBee Socket
In stock PRT-08272
13.8 12   
Breakout Board for XBee Module
In stock BOB-08276
10.5 3   
N-Channel MOSFET 60V 30A
Retired COM-10213
12.5 10   
Cannot be ordered at this time.
XBee Pro 900 XSC U.FL
Retired WRL-09086
49.95 1   
Cannot be ordered at this time.
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
4.95 1   
900/1800MHz Dual Frequency Duck Antenna - RP-SMA
In stock WRL-09143
8.95 1   
Arduino Stackable Header Kit
Out of stock PRT-10007
29.75 17   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
10.5 10   
Total: 140.9