freeday

by disabelle

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Shift Register 8-Bit - 74HC595
Retired COM-00733
4.5 3   
Cannot be ordered at this time.
LED - Ultraviolet
In stock COM-08662
1.9 2   
Temperature Sensor - LM335A
Retired SEN-09438
0.95 1   
Cannot be ordered at this time.
FEZ Panda II
Retired DEV-10749
39.95 1   
Cannot be ordered at this time.
Diode Small Signal - 1N4148
In stock COM-08588
0.45 3   
Relay SPDT Sealed
In stock COM-00100
3.9 2   
LED - RGB Clear Common Cathode
In stock COM-00105
1.95 1   
Trimpot 10K with Knob
In stock COM-09806
0.95 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1 2   
SparkFun Stickers
Retired SWG-08798
0.3 1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (Red/Green)
In stock COM-10596
2.95 1   
Serial/Analog Mux/Demux - 74HC4052
Retired COM-09907
0.95 1   
Cannot be ordered at this time.
555 Timer
In stock COM-09273
0.95 1   
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Resistor Network - 330 Ohm (6-pin bussed)
In stock COM-10855
0.5 1   
Basic 16x2 Character LCD - RGB Backlight 5V
In stock LCD-10862
7.95
You save:
7 (47%)
1   
Op-Amp (Through-Hole) - LM358
In stock COM-09456
0.95 1   
Servo - Generic Continuous Rotation (Micro Size)
In stock ROB-10189
11.95 1   
Triple Axis Accelerometer Breakout - MMA7361
Retired SEN-09652
11.95 1   
Cannot be ordered at this time.
Hook-up Stranded Wire - White (22 AWG)
18 available PRT-08866
2.95 1   
Solderless Headers - 10-pin Straight
Retired PRT-10527
3 2   
Cannot be ordered at this time.
Total: 103.9