Line Follower 2012

by Cool Cap Engineer2

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AVR 8 Pin 10MHz 1K 4A/D - ATtiny13
Retired COM-00211
1.95 1   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
2.5 2   
Cannot be ordered at this time.
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.9 3   
LED - Basic Red 3mm
In stock COM-00533
0.45 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
2x5 AVR ICSP Male Header
Retired PRT-00778
0.5 1   
Cannot be ordered at this time.
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
2.1 2   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.3 3   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
1 2   
Total: 12.35