by Scamp Dog
Product | Subtotal | Qty | |
---|---|---|---|
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
130.75
You save: 6.75 (5%) |
25 | |
Battery Holder 2xAAA with Cover and Switch
PRT-09543 |
35.75
You save: 1.75 (5%) |
25
Cannot be ordered at this time. |
|
750 mAh Alkaline Battery - AAA
PRT-09274 |
26
You save: 1.5 (5%) |
50
Cannot be ordered at this time. |
|
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
COM-11507 |
1.9 |
2
Cannot be ordered at this time. |
|
LED - Basic Green 5mm (25 pack)
COM-09855 |
7.9 |
2
Cannot be ordered at this time. |
|
Static Shielding Bag - 4" x 6"
TOL-11455 |
12
You save: 0.5 (4%) |
25
Cannot be ordered at this time. |
|
Total: 214.3 |