wish list name

by Member #276733

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
SparkFun Serial Enabled 16x2 LCD - White on Black 3.3V
Only 5 left! LCD-09067
24.95 1   
Banana to Alligator Cable
In stock CAB-00509
3.95 1   
Hook-up Stranded Wire - Black (22 AWG)
In stock PRT-08867
2.95 1   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
2.95 1   
Jumper Wire Kit
In stock PRT-00124
6.95 1   
Total: 86.7