Whatever I Want

by Member #281676

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Electrode - Self-Adhesive (pair)
Retired COM-10513
9.9 2   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
SparkFun microSD Transflash Breakout
In stock BOB-00544
5.5 1   
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Audio Jack 3.5mm
In stock PRT-08032
3.2 2   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Trimpot 100K
Retired COM-08647
1.5 3   
Cannot be ordered at this time.
SparkFun Audio Jack Breakout
In stock PRT-10588
2.1 2   
Resistor Network - 330 Ohm (6-pin bussed)
In stock COM-10855
1.9 2   
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
1.95 1   
Cannot be ordered at this time.
EL Panel - Red (10x10cm)
Retired COM-10801
14.95 1   
Cannot be ordered at this time.
TRIAC
Retired COM-09234
1.9 2   
Cannot be ordered at this time.
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
Alligator Clip
In stock PRT-00111
1 2   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 7 left! PRT-11026
2.45 1   
Op-Amp (Through-Hole) - LM358
Retired COM-09456
1.9 2   
Cannot be ordered at this time.
Total: 106.2