jfearnside

by jfearnside

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
6" Digital Calipers
In stock TOL-10997
49.5 3   
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
Hobby Knife Replacement Blades
Retired TOL-10325
1.95 1   
Cannot be ordered at this time.
USB Battery Pack - 6600 mAh
Retired PRT-11360
29.95 1   
Cannot be ordered at this time.
Total: 96.3