Product | Subtotal | Qty | |
---|---|---|---|
Max Power IR LED Kit - Old Version
KIT-10662 |
1.95 |
1
Cannot be ordered at this time. |
|
Electronic Dice Kit
KIT-10212 |
19.95 |
1
Cannot be ordered at this time. |
|
Digital Potentiometer - 10K
COM-10613 |
1.6 | 1 | |
Infrared Keychain Remote Control
COM-10280 |
3.95 |
1
Cannot be ordered at this time. |
|
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
COM-10466 |
1.5 |
3
Cannot be ordered at this time. |
|
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Analog to Digital Converter - MCP3002
COM-08636 |
2.5 | 1 | |
5-Way Selector Switch
COM-10541 |
2.95 |
1
Cannot be ordered at this time. |
|
Button Pad 2x2 - LED Compatible
COM-07836 |
2.1 | 1 | |
Concave Button - Green
COM-09341 |
2.75 | 1 | |
Concave Button - Black
COM-09339 |
2.75 | 1 | |
DIP Switch - 8 Position
COM-08034 |
1.6 | 1 | |
Key Switch - Small
COM-10445 |
0.95 |
1
Cannot be ordered at this time. |
|
LED Tactile Button - Red
COM-10442 |
2.25 | 1 | |
Rocker Switch - SPST (right-angle)
COM-08837 |
1.05 | 1 | |
Rotary DIP Switch - 16 Position
COM-10064 |
2.95 |
1
Cannot be ordered at this time. |
|
Toggle Switch
COM-09276 |
2.1 | 1 | |
Diagonal Cutters
TOL-08794 |
2.75 | 1 | |
LED - Basic Green 5mm (25 pack)
COM-09855 |
3.95 |
1
Cannot be ordered at this time. |
|
LED - Basic Red 5mm (25 pack)
COM-09856 |
3.95 | 1 | |
LED - Ultraviolet
COM-08662 |
1.05 | 1 | |
LED Matrix - Dual Color - Medium
COM-00682 |
6.95 |
1
Cannot be ordered at this time. |
|
Solderless High Intensity LED Holder - Lens Carrier
COM-09640 |
7.6 |
8
Cannot be ordered at this time. |
|
DIP Sockets Solder Tail - 14-Pin 0.3"
PRT-07939 |
0.5 | 1 | |
DIP Sockets Solder Tail - 16-Pin 0.3"
PRT-07938 |
0.5 | 1 | |
DIP Sockets Solder Tail - 18-Pin 0.3"
PRT-07940 |
0.5 |
1
Cannot be ordered at this time. |
|
DIP Sockets Solder Tail - 8-Pin
PRT-07937 |
2.2 | 4 | |
SparkFun Static Sticker
RTL-11004 |
3.9 |
2
Cannot be ordered at this time. |
|
Total: 95.7 |