by jrgarcia
Product | Subtotal | Qty | |
---|---|---|---|
Big Red Box - Enclosure
PRT-11366 |
10.5 | 1 | |
SparkFun Photon Weather Shield
DEV-13674 |
12.38
You save: 10.12 (45%) |
1
Cannot be ordered at this time. |
|
RJ11 6-Pin Connector
PRT-00132 |
1.5 | 1 | |
Rotary DIP Switch - 16 Position
COM-10064 |
2.95 |
1
Cannot be ordered at this time. |
|
Quad-band Cellular Duck Antenna SMA
CEL-00675 |
8.95 | 1 | |
JST Right-Angle Connector - Through-Hole 2-Pin
PRT-09749 |
1.05 | 1 | |
SPDT Slide Switch
COM-09609 |
0.95 | 1 | |
Mini Pushbutton Switch - Tall
COM-08605 |
0.55 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 40mAh
PRT-11316 |
4.5 |
1
Cannot be ordered at this time. |
|
Bubble Display - 7-Segment (4-digit)
COM-12710 |
2.95 |
1
Cannot be ordered at this time. |
|
Lithium Ion Battery - 1Ah
PRT-13813 |
10.95 |
1
Cannot be ordered at this time. |
|
Total: 57.23 |