free day

by Member #242415

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-10955
9.95 1   
Cannot be ordered at this time.
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Sugru - 12 Pack (Mixed Colors)
Retired TOL-10787
17.95 1   
Cannot be ordered at this time.
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
4.5 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
Mini Pushbutton Switch - Tall
Retired COM-08605
0.55 1   
Cannot be ordered at this time.
Arcade Joystick - Short Handle
In stock COM-09182
18.5 1   
Total: 84.3