Starter Kit for Khalil (Completed)

by Jacob L

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
27.6 1   
LED - Basic Red 5mm
In stock COM-09590
0.9 2   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.2 2   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
1.2 4   
Mini Photocell
In stock SEN-09088
1.6 1   
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
2.95 1   
Cannot be ordered at this time.
LED - Basic Yellow 5mm
In stock COM-09594
0.9 2   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
Total: 42.4