FreeDay Order (Completed)

by Jacob L

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DIP Switch - 8 Position
In stock COM-08034
3.2 2   
Tilt Sensor - AT407
Only 3 left! SEN-10289
4.2 2   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
19.5 3   
Jumper Wire - 0.1", 4-pin, 4"
In stock PRT-10364
4.2 4   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
7.9 2   
RJ45 Ethernet MagJack Breakout
Retired PRT-08790
1.9 2   
Cannot be ordered at this time.
RJ45 Ethernet MagJack-Compatible
In stock PRT-08534
4.2 2   
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
15.8 4   
Cannot be ordered at this time.
SparkFun Photo Interrupter Breakout Board - GP1A57HRJ00F
In stock BOB-09322
3.2 2   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
2.1 2   
H-Bridge Motor Driver 1A
Out of stock COM-00315
2.5 1   
Jumper Wire - 0.1", 6-pin, 4"
In stock PRT-10366
2.1 2   
SparkFun Stickers
Retired SWG-08798
0.3 1   
Cannot be ordered at this time.
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
3.8 4   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
Microswitch - 2 Terminal
Retired COM-09414
6 4   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
2.1 2   
Magnet Square - 0.125"
In stock COM-08644
2.1 2   
Omron Snap Action Switch
Retired COM-00098
7.8 4   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Green
In stock COM-09938
2.25 1   
LED - Super Bright White (25 pack)
In stock COM-09850
9.5 1   
Total: 113