Arduino RFID door

by Alchemy

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RFID Reader ID-20 (125 kHz)
Retired SEN-08628
29.95 1   
Cannot be ordered at this time.
RFID Reader Breakout
Retired SEN-08423
0.95 1   
Cannot be ordered at this time.
Solenoid - 36v
In stock ROB-10391
20.5 1   
Big Easy Driver
Retired ROB-10735
22.95 1   
Cannot be ordered at this time.
Small Heatsink with Thermal Tape (pack of 5)
Retired PRT-10746
7.95 1   
Cannot be ordered at this time.
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
Retired ROB-10847
23.95 1   
Cannot be ordered at this time.
Total: 106.25