Sho's Wishlist

by Shonen

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rotary Encoder - 200 P/R (Quadrature)
In stock COM-10932
48.5 1   
Rotary Encoder - 200 P/R
Retired COM-10790
30.88
You save:
1.62 (5%)
1   
Cannot be ordered at this time.
Dual/Quad Power Amplifier - STA540
24 available COM-09557
5.5 1   
Graphic Equalizer Display Filter - MSGEQ7
In stock COM-10468
5.5 1   
Laser Module - Green
Retired COM-09906
17.95 1   
Cannot be ordered at this time.
Maple
Retired DEV-10664
44.95 1   
Cannot be ordered at this time.
LED Matrix - Tri Color - Large
Retired COM-00683
29.95 1   
Cannot be ordered at this time.
Gyro Breakout Board - LY530AL - 300°/s
Retired SEN-10100
19.95 1   
Cannot be ordered at this time.
Video Game Shield
Retired KIT-10226
22.95 1   
Cannot be ordered at this time.
OBD-II Connector
In stock DEV-09911
1.6 1   
Resistor Network - 330 Ohm (6-pin bussed)
In stock COM-10855
0.95 1   
SparkFun Touch Screen Connector Breakout - Nintendo DS
Retired BOB-09170
3.95 1   
Cannot be ordered at this time.
Nintendo DS Touch Screen
Retired LCD-08977
9.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Red on Black 5V
Retired LCD-00791
14.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Graphic LCD 128x64 STN LED Backlight
In stock LCD-00710
25.95 1   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
Total: 358.88