freeday

by jhoward1368

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Ethernet Pro
Retired DEV-10536
54.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
3 10   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
2.5 5   
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
3.95 1   
Cannot be ordered at this time.
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08742
75.9 2   
Cannot be ordered at this time.
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
2.75 5   
Mini Photocell
In stock SEN-09088
1.6 1   
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
4.5 3   
Cannot be ordered at this time.
Hobby Motor
Retired ROB-10171
0.95 1   
Cannot be ordered at this time.
Relay SPDT Sealed
In stock COM-00100
2.1 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.1 2   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
1.25 5   
Crystal 16MHz
In stock COM-00536
1.05 1   
Capacitor Ceramic 22pF
In stock COM-08571
0.6 2   
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
3.5 1   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
Mini Power Switch - SPDT
In stock COM-00102
3.2 2   
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
Total: 185.2