items i want

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Nordic FOB
Retired WRL-08602
24.95 1   
Cannot be ordered at this time.
SparkFun Transceiver Breakout - nRF24L01+
Retired WRL-00691
20.95 1   
Cannot be ordered at this time.
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
SolderPro 50 Butane Soldering Iron Kit
Retired TOL-09450
24.95
You save:
3 (11%)
1   
Cannot be ordered at this time.
Solder Leaded - 15-gram Tube
In stock TOL-09162
2.25 1   
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Solderless Headers - 10-pin Straight
Retired PRT-10527
1.5 1   
Cannot be ordered at this time.
RFID Reader - RedBee Experimenters Kit (125 kHz)
Retired SEN-10074
99.95 1   
Cannot be ordered at this time.
RFID Starter Kit - Retail
Retired RTL-09875
39.95 1   
Cannot be ordered at this time.
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
9V Battery Holder
In stock PRT-10512
3.5 1   
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Blue (Sale)
Retired PRT-08801
2.95 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Key Switch - Small
Retired COM-10445
0.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - RGB Backlight 5V
24 available LCD-10862
18.5 1   
Arduino-Compatible PTH Kit
Retired DEV-10523
29.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
BigTime Watch Kit
Retired KIT-10870
19.95 1   
Cannot be ordered at this time.
SparkFun Tranciever Breakout - nRF24LU1+ (RP-SMA)
Retired WRL-09034
35.95 1   
Cannot be ordered at this time.
SparkFun WiFly Shield
Retired WRL-09954
69.95 1   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.24
You save:
0.71 (75%)
1   
Cannot be ordered at this time.
Monocle Magnifier - Illuminated
34 available TOL-09316
10.95 1   
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Total: 578.09