Eric's Wishlist

by eriqjo

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W
Retired COM-09258
10.95 1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
LED - Basic Red 5mm
In stock COM-09590
9 20   
LED - Basic Green 5mm
In stock COM-09592
9 20   
LED - Basic Yellow 5mm
In stock COM-09594
9 20   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
5.5 10   
7-Segment Serial Display - Red
Retired COM-09766
9.95 1   
Cannot be ordered at this time.
7-Segment Serial Display - Blue
Retired COM-09765
9.95 1   
Cannot be ordered at this time.
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
4.5 1   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.24
You save:
0.71 (75%)
1   
Cannot be ordered at this time.
SparkFun USB Host Shield
Retired DEV-09947
34.95 1   
Cannot be ordered at this time.
9V Snap Connector
In stock PRT-00091
1.75 1   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
3 10   
Capacitor Ceramic 22pF
In stock COM-08571
3 10   
Crystal 16MHz
In stock COM-00536
4.2 4   
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
4.5
You save:
4.35 (49%)
3   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
5.25 3   
Toggle Switch
In stock COM-09276
8.4 4   
Infrared Emitters and Detectors
Retired SEN-00241
9.75 5   
Cannot be ordered at this time.
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
3.95 1   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
6.3 6   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
3.75 15   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
4.5 10   
DC Barrel Power Jack/Connector
In stock PRT-00119
3 2   
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
Voltage Regulator - Adjustable
Out of stock COM-00527
16.8 8   
Op-Amp (Through-Hole) - LM358
Retired COM-09456
4.75 5   
Cannot be ordered at this time.
Breadboard - Small Self-Adhesive
Retired PRT-00137
11.9 2   
Cannot be ordered at this time.
Relay SPDT Sealed
In stock COM-00100
21 10   
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Solder - 20' Sample (0.020") Special Blend
Retired TOL-10240
10.95 1   
Cannot be ordered at this time.
Total: 287.14