Cart w/o iron

by blue_k

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
LCD Add-On for SIK
Retired DEV-10054
15.95 1   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
2.25 5   
Mini Photocell
In stock SEN-09088
8 5   
Trimpot 10K Ohm with Knob
In stock COM-09806
5.25 5   
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Red
In stock COM-09935
2.25 1   
7-Segment Display - 4-Digit (Red)
In stock COM-09483
2.45 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
3 2   
Cannot be ordered at this time.
Breadboard - Classic
31 available PRT-00112
10.95 1   
WiiChuck Adapter
Retired DEV-09281
1.95 1   
Cannot be ordered at this time.
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
5 20   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Concave Button - Red
Out of stock COM-09336
2.75 1   
Concave Button - Yellow
In stock COM-09338
2.75 1   
LED Tactile Button - Red
In stock COM-10442
2.25 1   
LED Tactile Button - Green
In stock COM-10440
2.25 1   
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
BlinkM - I2C Controlled RGB LED
In stock COM-08579
13.95 1   
Total: 103.15