by blue_k
Product | Subtotal | Qty | |
---|---|---|---|
7-Segment Display - 4-Digit (Red)
COM-09483 |
2.45 | 1 | |
10 Segment LED Bar Graph - Red
COM-09935 |
2.25 | 1 | |
BlinkM - I2C Controlled RGB LED
COM-08579 |
13.95 | 1 | |
LED Mixed Bag - 5mm
COM-09881 |
6.9
You save: 4.6 (40%) |
1
Cannot be ordered at this time. |
|
Temperature Sensor - TMP36
SEN-10988 |
1.6 | 1 | |
LCD Add-On for SIK
DEV-10054 |
15.95 |
1
Cannot be ordered at this time. |
|
Mini Pushbutton Switch
COM-00097 |
2.25 | 5 | |
Mini Photocell
SEN-09088 |
3.2 | 2 | |
Trimpot 10K Ohm with Knob
COM-09806 |
5.25 | 5 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Shift Register 8-Bit - 74HC595
COM-00733 |
3 |
2
Cannot be ordered at this time. |
|
WiiChuck Adapter
DEV-09281 |
1.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Alligator Test Leads - Multicolored 10 Pack
PRT-11037 |
2.95 |
1
Cannot be ordered at this time. |
|
Soldering Station Variable Temperature 50W
TOL-10707 |
44.95 |
1
Cannot be ordered at this time. |
|
Total: 117.35 |