Senior Design

by bmuscoty3790

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RS232 Converter DIP - MAX232 MAX3232
Retired COM-00316
1.95 1   
Cannot be ordered at this time.
Spring Terminals - PCB Mount (6-Pin)
Retired PRT-08077
3 2   
Cannot be ordered at this time.
Arduino Serial USB Board
Retired DEV-08165
20.95 1   
Cannot be ordered at this time.
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
9 2   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.48
You save:
1.42 (75%)
2   
Cannot be ordered at this time.
Relay SPDT Sealed
In stock COM-00100
10.5 5   
Magnet Ring - 3/16"
In stock COM-08914
2.1 2   
Total: 49.73