sensors

by matburt

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
Carbon Monoxide Sensor - MQ-7
Only 14 left! SEN-09403
5.5 1   
Color Light Sensor - Avago ADJD-S311-CR999
Retired SEN-10656
4.95 1   
Cannot be ordered at this time.
Flex Sensor 2.2"
Out of stock SEN-10264
11.95 1   
FlexiForce Pressure Sensor - 1lb.
In stock SEN-08713
21.5 1   
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
3.95 1   
Cannot be ordered at this time.
RFID Button - 16mm (125kHz)
In stock SEN-09417
4.5 1   
Total: 57.85