Cool Stuff

by MostThingsWeb

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Thermoelectric Cooler - 40x40mm
Retired COM-10080
11.95 1   
Cannot be ordered at this time.
SparkFun EL Sequencer
Retired COM-11323
34.95 1   
Cannot be ordered at this time.
Surface Transducer - Large
Retired COM-10975
24.95 1   
Cannot be ordered at this time.
SparkFun Energy Harvester Breakout - LTC3588
In stock BOB-09946
32.5 1   
Heatsink and Fan - 70mm
Retired PRT-10686
4.95 1   
Cannot be ordered at this time.
Coin Acceptor - Programmable (6 coin types)
In stock COM-11636
48.5 1   
Fingerprint Scanner - TTL (GT-511C3)
Retired SEN-11792
49.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
Jumper Wires Premium 12" M/M Pack of 10
In stock PRT-09387
4.95 1   
Pulse Sensor
In stock SEN-11574
26.95 1   
Infrared Remote Control
Retired COM-11759
4.95 1   
Cannot be ordered at this time.
DSO Quad - Pocket Digital Oscilloscope (Black)
Retired TOL-12065
234.95 1   
Cannot be ordered at this time.
Z-Axis Conductive Tape - 1/2" (3 yards)
Retired PRT-12042
14.95 1   
Cannot be ordered at this time.
Total: 530.45