Wires And jumpers

by Bunji

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Jumper Wires Premium 12" M/M Pack of 100
In stock PRT-09388
37.5 1   
Jumper Wires Premium 6" F/F Pack of 100
In stock PRT-10898
26.95 1   
Jumper Wires Premium 12" F/F Pack of 100
In stock PRT-09390
37.5 1   
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
26.95 1   
Jumper Wires Premium 12" M/F Pack of 100
In stock PRT-09386
37.5 1   
Jumper Wire - 0.1", 2-pin, 4"
In stock PRT-10362
1.05 1   
Jumper Wire - 0.1", 2-pin, 6"
In stock PRT-10367
1.6 1   
Jumper Wire - 0.1", 2-pin, 12"
In stock PRT-10372
2.1 1   
Jumper Wire - 0.1", 3-pin, 4"
In stock PRT-10363
1.05 1   
Jumper Wire - 0.1", 3-pin, 6"
Only 9 left! PRT-10368
1.6 1   
Jumper Wire - 0.1", 3-pin, 12"
In stock PRT-10373
2.1 1   
Jumper Wire - 0.1", 4-pin, 4"
In stock PRT-10364
1.05 1   
Jumper Wire - 0.1", 4-pin, 6"
Out of stock PRT-10369
1.6 1   
Jumper Wire - 0.1", 4-pin, 12"
In stock PRT-10374
2.1 1   
Jumper Wire - 0.1", 5-pin, 4"
In stock PRT-10365
1.05 1   
Jumper Wire - 0.1", 5-pin, 6"
In stock PRT-10370
1.6 1   
Jumper Wire - 0.1", 5-pin, 12"
In stock PRT-10375
2.1 1   
Jumper Wire - 0.1", 6-pin, 4"
In stock PRT-10366
1.05 1   
Jumper Wire - 0.1", 6-pin, 6"
In stock PRT-10371
1.6 1   
Jumper Wire - 0.1", 6-pin, 12"
In stock PRT-10376
2.1 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Hook-up Wire - Gray (22 AWG)
34 available PRT-08025
2.95 1   
Hook-up Wire - Brown (22 AWG)
In stock PRT-08027
3.5 1   
Hook-up Stranded Wire - White (22 AWG)
In stock PRT-08866
2.95 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Break Away Headers - Right Angle 3x40
In stock COM-10095
2.23
You save:
2.72 (55%)
1   
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
4.25 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Barrel Jack Adapter - USB to 5.5mm
In stock TOL-08639
10.5 3   
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
5.5 1   
Audio Cable TRRS - 18" (pigtail)
In stock CAB-11580
1.6 1   
Open Logic Sniffer - Probe Cable Kit
Retired TOL-10086
9.95 1   
Cannot be ordered at this time.
Total: 275.73