Fire Art Project

by Member #171518

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Relay Control PCB
Retired COM-09096
15.8 4   
Cannot be ordered at this time.
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.4 4   
Diode Small Signal - 1N4148
In stock COM-08588
1 4   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
2.2 4   
LED - Super Bright Red
In stock COM-00528
4.2 4   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
4.2 4   
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
4.2 4   
Resistor 1k Ohm 1/6 Watt PTH
Retired COM-08980
2 8   
Cannot be ordered at this time.
Total: 34