Darkred

by darkred

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Brass Sponge with Base
Retired TOL-08965
10.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
7.95 1   
Floating Point Co-Processor uM-FPU v3.1
Retired COM-08129
19.95 1   
Cannot be ordered at this time.
Text to Speech chip for SpeakJet - TTS256
Retired COM-09811
21.95 1   
Cannot be ordered at this time.
SparkFun VoiceBox Shield
Retired DEV-10661
39.95 1   
Cannot be ordered at this time.
Arduino Stackable Header - 6 Pin
In stock PRT-09280
1 2   
Wire Wrap Wire - Green (30 AWG)
Retired PRT-08186
8.95 1   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.25 1   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
1 2   
Arduino Leonardo with Headers
In stock DEV-11286
21.95 1   
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
TellyMate
Retired DEV-09313
27.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
4.95 1   
Scrap Boards
Retired DD-08477
0.25 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
Bus Pirate Cable
In stock CAB-09556
4.95 1   
Arduino Cookbook - Second Edition
Only 4 left! BOK-11170
37.95 1   
Make: Arduino Bots and Gadgets
Out of stock BOK-10626
29.95 1   
Hackerspace Passport
Retired SWG-11079
1.95 1   
Cannot be ordered at this time.
Total: 364.7