For Project 2

by Oladon

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
29.9 2   
Cannot be ordered at this time.
Arduino Mini 04
Retired DEV-08164
33.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-09694
19.95 1   
Cannot be ordered at this time.
Digital Temperature Sensor Breakout - TMP102
Retired SEN-09418
3.95 1   
Cannot be ordered at this time.
Flex Sensor 2.2"
Out of stock SEN-10264
23.9 2   
Force Sensitive Resistor - Small
In stock SEN-09673
7.5 1   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
1.6 1   
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
3.95 1   
Cannot be ordered at this time.
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
DIP Switch - 8 Position
In stock COM-08034
1.6 1   
EL Wire - Red 3m
Retired COM-10191
9.95 1   
Cannot be ordered at this time.
EL Wire - Blue-Green 3m
Retired COM-10199
9.95 1   
Cannot be ordered at this time.
Key Switch - Small
Retired COM-10445
0.95 1   
Cannot be ordered at this time.
LED - Super Bright Red (100 pack)
Retired COM-09979
14.95 1   
Cannot be ordered at this time.
LED - Super Bright Red (25 pack)
In stock COM-09660
2.13
You save:
6.37 (75%)
1   
Super Capacitor - 10F/2.5V
In stock COM-00746
9.9 2   
Logic Level Converter
Retired BOB-08745
3 2   
Cannot be ordered at this time.
Heat Shrink - Green 5' x 1/4"
Retired PRT-08831
1.95 1   
Cannot be ordered at this time.
Electrical Tape - Black
Retired PRT-10689
0.95 1   
Cannot be ordered at this time.
LED - RGB Clear Common Anode
In stock COM-10820
2.25 1   
Reed Switch
In stock COM-08642
4.2 2   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Solder Leaded - 15-gram Tube
In stock TOL-09162
2.25 1   
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Red on Black 5V
Retired LCD-00791
14.95 1   
Cannot be ordered at this time.
Serial Enabled 16x2 LCD - Red on Black 5V
Retired LCD-09394
24.95 1   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode
In stock COM-00105
6.75 3   
Real Time Clock Module
Retired BOB-00099
14.95 1   
Cannot be ordered at this time.
SparkFun DeadOn RTC Breakout - DS3234
In stock BOB-10160
24.5 1   
Total: 326.78