by ggpab
Product | Subtotal | Qty | |
---|---|---|---|
Ding and Dent Production Builds - Other
DD-09043 |
5 |
5
Cannot be ordered at this time. |
|
Ding and Dent Production Builds - GPS
DD-09041 |
30 |
10
Cannot be ordered at this time. |
|
Arduino Uno
DEV-09950 |
199.6 |
8
Cannot be ordered at this time. |
|
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
4.5 | 1 | |
Wall Adapter Power Supply - 9VDC 650mA
TOL-00298 |
29.75 |
5
Cannot be ordered at this time. |
|
One Wire Digital Temperature Sensor - DS18B20
SEN-00245 |
79 |
20
Cannot be ordered at this time. |
|
Car Adapter Power Supply--7.5VDC 1A
TOL-08835 |
0.5 |
1
Cannot be ordered at this time. |
|
9V Snap Connector
PRT-00091 |
10.5 | 6 | |
Arduino Project Enclosure
PRT-10088 |
23.9 |
2
Cannot be ordered at this time. |
|
Breadboard - Classic
PRT-00112 |
65.7 | 6 | |
ProtoBoard - Diprotodon (USB+Mix)
PRT-08723 |
19.95 |
1
Cannot be ordered at this time. |
|
ProtoBoard - Round 2"
PRT-08810 |
8.85 |
3
Cannot be ordered at this time. |
|
Total: 477.25 |