×

Sparkfun support will be closed from 3:00PM to 4:15PM on April 27th for a company-wide townhall meeting. We will resume regular hours on the 28th.

Tools

by Gumbercules

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
STEMTera (Black)
In stock DEV-14082
45 1   
Fuse 5mm 125VAC 5A
25 available COM-09772
1 2   
Button Cell Battery - 11.6mm (LR44)
In stock PRT-11305
1.9 2   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
3.95 1   
Monocle Magnifier - Illuminated
In stock TOL-09316
9.95 1   
Total: 61.8


Start a project on
Hackster.io
with this stuff