para comecar

by Member #290672

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Thermistor 10K
In stock SEN-00250
0.95 1   
Mini Photocell
In stock SEN-09088
1.6 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
Thumb Slide Joystick
In stock COM-09426
3.95 1   
Thumb Joystick Retail
Retired RTL-10433
4.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 12" M/M Pack of 10
In stock PRT-09387
4.95 1   
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
3.95 1   
10 Segment LED Bar Graph - Red
In stock COM-09935
2.25 1   
1.0" Single Digit Alphanumeric Display - Green/Yellow
Retired COM-09932
1.95 1   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Red)
In stock COM-09483
2.45 1   
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Tactile Button Assortment
In stock COM-10302
6.5 1   
Electret Microphone
In stock COM-08635
1.05 1   
Triple Axis Accelerometer Breakout - MMA7361
Retired SEN-09652
11.95 1   
Cannot be ordered at this time.
Total: 60.3