Product | Subtotal | Qty | |
---|---|---|---|
Crystal 16MHz
COM-00536 |
1.05 | 1 | |
Capacitor Ceramic 22pF
COM-08571 |
0.6 | 2 | |
ATmega328 with Arduino Optiboot (Uno)
DEV-10524 |
6.5 | 1 | |
Mini Pushbutton Switch
COM-00097 |
0.45 | 1 | |
LED - RGB Diffused Common Cathode
COM-09264 |
2.25 | 1 | |
RFID Reader ID-12 (125 kHz)
SEN-08419 |
24.95 |
1
Cannot be ordered at this time. |
|
RFID Reader Breakout
SEN-08423 |
0.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
RFID Tag - 125kHz
COM-10169 |
9.75 |
5
Cannot be ordered at this time. |
|
Total: 48.25 |