electronic kiwi

by Electronic Kiwi

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AttoPilot Voltage and Current Sense Breakout - 90A
In stock SEN-09028
19.95 1   
Serial Servo Controller
Retired ROB-08897
17.95 1   
Cannot be ordered at this time.
SparkFun Transceiver Breakout - RS-485
Only 11 left! BOB-10124
9.95 1   
SparkFun USB to RS-485 Converter
19 available BOB-09822
19.95 1   
Teensy LC
In stock DEV-13305
12.95 1   
Raspberry Pi - Model B+
Retired DEV-12994
39.95 1   
Cannot be ordered at this time.
Raspberry Pi Camera Module - Pi NoIR
Retired DEV-12654
34.95 1   
Cannot be ordered at this time.
LinkSprite JPEG Color Camera TTL Interface - Infrared
In stock SEN-11610
49.95 1   
LED - 3W Aluminum PCB (5 Pack, Warm White)
In stock COM-13104
7.95 1   
PicoBuck LED Driver
Retired COM-11850
14.95 1   
Cannot be ordered at this time.
LED - 3W Aluminum PCB (5 Pack, Cool White)
In stock COM-13105
7.95 1   
Standard Gripper Kit A - Channel Mount
In stock ROB-13174
9.95 1   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
0.95 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
In stock ROB-09457
8.95 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
14.95 1   
SparkFun 9 Degrees of Freedom IMU Breakout - LSM9DS0
Retired SEN-12636
29.95 1   
Cannot be ordered at this time.
LED RGB Strip - Addressable, Bare (1m)
In stock COM-12025
19.95 1   
LED RGB Strip - Addressable, Sealed (1m)
In stock COM-12027
24.95 1   
Solder Paste - 50g (Lead Free)
In stock TOL-12878
16.95 1   
Total: 363.05


Start a project on
Hackster.io
with this stuff