All-you-need electronics

by Shmames

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Crimping Pliers for JST
Retired TOL-10219
59.95 1   
Cannot be ordered at this time.
JST RCY Connector - Male/Female Set (2-pin)
In stock PRT-10501
3.85 7   
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
11.8 4   
Cannot be ordered at this time.
Jumper Wires Premium 6" Mixed Pack of 100
Only 14 left! PRT-09194
26.95 1   
Breadboard - Mini Modular (White)
Out of stock PRT-12043
45 10   
SparkFun Solder-able Breadboard
In stock PRT-12070
55 10   
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
52.5 5   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
64.75 5   
Cannot be ordered at this time.
Pro Micro - 5V/16MHz
In stock DEV-12640
185.3
You save:
9.7 (5%)
10   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
55 10   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
16.5 3   
Banana to IC Hook Cables
In stock CAB-00506
16.5 3   
SparkFun SM5100B Evaluation Board
Retired CEL-09427
59.95 1   
Cannot be ordered at this time.
Quad-band Cellular Duck Antenna SMA
In stock CEL-00675
8.95 1   
Piezo Element
In stock SEN-10293
32 20   
Voltage Regulator - 3.3V
In stock COM-00526
21 10   
Trimpot 10K Ohm with Knob
In stock COM-09806
22.05 21   
Voltage Regulator - 5V
In stock COM-00107
10.5 10   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
21 10   
Surface Transducer - Large
Retired COM-10975
49.9 2   
Cannot be ordered at this time.
PicoBuck LED Driver
Retired COM-11850
74.75 5   
Cannot be ordered at this time.
Transistor - NPN, 60V 200mA (2N3904)
Out of stock COM-00521
26
You save:
1.5 (5%)
50   
N-Channel MOSFET 60V 30A
Retired COM-10213
25 20   
Cannot be ordered at this time.
P-Channel MOSFET 55V 31A
In stock COM-10349
25 20   
SPDT Slide Switch
In stock COM-09609
19 20   
555 Timer
Retired COM-09273
19 20   
Cannot be ordered at this time.
Magnet Square - 0.25"
In stock COM-08643
16 10   
Rocker Switch - Round w/ Blue LED
In stock COM-11155
16 10   
Op-Amp (Through-Hole) - LM358
Retired COM-09456
45
You save:
2.5 (5%)
50   
Cannot be ordered at this time.
Triple Output High Power RGB LED
Retired COM-08718
41
You save:
48.75 (54%)
5   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
98.85 3   
Cannot be ordered at this time.
Transistor - PNP 60V 200mA (2N3906)
In stock COM-00522
24
You save:
1 (4%)
50   
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
55 10   
Female Headers
Out of stock PRT-00115
17.5 10   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
33.3
You save:
1.7 (5%)
10   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
42 20   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
10.5 10   
9V Battery Holder
In stock PRT-10512
35 10   
Audio Jack 3.5mm
In stock PRT-08032
16 10   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
21 20   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
10.5 10   
DC Barrel Power Jack/Connector
In stock PRT-00119
1.5 1   
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
19 20   
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
21 20   
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
11 20   
Coin Cell Battery Holder - 12mm (PTH)
Out of stock PRT-07948
16 10   
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
29.75 5   
Cannot be ordered at this time.
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
59.5 10   
Cannot be ordered at this time.
Third Hand
27 available TOL-09317
32.85 3   
Total: 1696.95