Homebrew 3pi

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
5.68 2   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
4.75 5   
ProtoScrewShield
In stock DEV-09729
14.95 1   
Breadboard - Classic
In stock PRT-00112
9.95 1   
Voltage Regulator - Adjustable
In stock COM-00527
1.95 1   
Dual Motor GearBox
Only 9 left! ROB-00319
10.95 1   
Graphic LCD 84x48 - Nokia 5110
In stock LCD-10168
9.95 1   
Arduino Uno - R3
In stock DEV-11021
24.95 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Only 8 left! ROB-09457
8.95 1   
Total: 92.08


Start a project on
Hackster.io
with this stuff